Quick Search

Fendt FT1050S4

Fendt FT1050S4

Year
2018
Working hours
4,611 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Merced, CA
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1050S4
Categorytractors
Serial Number53024H00F05183
Unit NumberGR11266
Catalog Number4837764
Year2018
Hours4,611 h
CountryUnited States
LocationMerced, United States
Pricing
Price Excluding Tax299,000 USD
Tax (1%)2,990 USD
Price Including Tax301,990 USD
Details
Tractor typeFarm Tractor
Accessories
PURPOSE BUCKET, FLAT FLOORPURPOSE BUCKET, FLAT FLOOR
BACKUP ALARMBACKUP ALARM
BALLAST WEIGHT, 3300 KGBALLAST WEIGHT, 3300 KG
BILLINGS - FT1000BILLINGS - FT1000
CABIN CLIMB WIDECABIN CLIMB WIDE
COMFORT PNEUMATIC CAB SUSPCOMFORT PNEUMATIC CAB SUSP
COOL BOXCOOL BOX
ENGINE S/N: 52250401325034ENGINE S/N: 52250401325034
EXHAUST BRAKEEXHAUST BRAKE
FENDT 1050S4FENDT 1050S4
FENDT FT1050S4 TRACTORFENDT FT1050S4 TRACTOR
FIF710/60R38 FIXED MI AXIOBIBFIF710/60R38 FIXED MI AXIOBIB
FLANGE AXLEFLANGE AXLE
FLANGE PTO STUB, 1-3/4" 20-SPLFLANGE PTO STUB, 1-3/4" 20-SPL
FLOOR MAT FOR CABFLOOR MAT FOR CAB
FULL LED PACKAGEFULL LED PACKAGE
HOOD CAMERAHOOD CAMERA
HYDR PUMP 228 LPM (60 GPM)HYDR PUMP 228 LPM (60 GPM)
HYDRAULIC TRAILER BRAKESHYDRAULIC TRAILER BRAKES
LABELING INST-NORTH AMERICALABELING INST-NORTH AMERICA
QUICK HITCH CAT 4NQUICK HITCH CAT 4N
RADIO/CD MP3 W/HANDSFREE SETRADIO/CD MP3 W/HANDSFREE SET
REAR VIEW MIRROR ELEC ADJREAR VIEW MIRROR ELEC ADJ
RENTAL TRACTORRENTAL TRACTOR
RIF900/65R46 FIXED MI AXIOBIBRIF900/65R46 FIXED MI AXIOBIB
S. CMFRT ST EVO-ACT DU-MO LTRS. CMFRT ST EVO-ACT DU-MO LTR
VALVE 5 DA REAR 140 LPMVALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPMVALVE 6 DA REAR 140 LPM
VARIODOC PROVARIODOC PRO
VARIOGRIPVARIOGRIP
VARIOGUIDE RTK TRIMBLEVARIOGUIDE RTK TRIMBLE
Additional informationBACKUP ALARM
BALLAST WEIGHT, 3300 KG
BILLINGS - FT1000
CABIN CLIMB WIDE
COMFORT PNEUMATIC CAB SUSP
COOL BOX
ENGINE S/N: 52250401325034
EXHAUST BRAKE
FENDT 1050S4
FENDT FT1050S4 TRACTOR
FIF710/60R38 FIXED MI AXIOBIB
FLANGE AXLE
FLANGE PTO STUB, 1-3/4" 20-SPL
FLOOR MAT FOR CAB
FULL LED PACKAGE
HOOD CAMERA
HYDR PUMP 228 LPM (60 GPM)
HYDRAULIC TRAILER BRAKES
LABELING INST-NORTH AMERICA
QUICK HITCH CAT 4N
RADIO/CD MP3 W/HANDSFREE SET
REAR VIEW MIRROR ELEC ADJ
RENTAL TRACTOR
RIF900/65R46 FIXED MI AXIOBIB
S. CMFRT ST EVO-ACT DU-MO LTR
VALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPM
VARIODOC PRO
VARIOGRIP
VARIOGUIDE RTK TRIMBLE
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering