Quick Search

Fendt FT720G6

Fendt FT720G6

Year
2024
Working hours
80 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Madras, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT720G6
HOLT AG SOLUTIONS
Categorytractors
Serial NumberWAM76322E00F06335
Unit NumberGT11591
Catalog Number10111306
Year2024
Hours80 h
CountryUnited States
LocationMadras, United States
Pricing
Price Excluding Tax295,000 USD
Tax (1%)2,950 USD
Price Including Tax297,950 USD
Details
Tractor typeFarm Tractor
Additional information2-CIRC BRAKE W/ STEERING BRAKE
4 USB CONNECTORS ARMREST
ACTIVATED CARBON FILTER
BACKUP ALARM
BALLAST WT, ADDITIONAL 1800 KG
BAR AXLE REAR 3000MM
BATTERY DISCONNECT ELECTRICAL
CAMERA CONNECT 2X DG 2X ANALOG
CMFRT BALLST WGHT HTCH W/O FPL
ENGINE S/N: 13080553
EPC POWER LIFT DA
EXHAUST BRAKE
F600/65R28 FIXED MI MACHXBIB
FENDT 720 VARIO GEN6
FLANGE PTO STUB 1 3/4" 20-SPL
FREE HYDR. RETURN FLOW REAR
HYD PUMP 193 L/MIN (51 GPM)
HYD. TRAILER BRAKES
INFOTAINMENT
INTERIOR MIRROR FRONT
LABELING INST-NORTH AMERICA
LED AMBER WARNING LIGHT-LH
LED AMBER WARNING LIGHT-RH
LED WORKLIGHTS PKG + HEADLIGHT
LESS 2 ADDITIONAL COAXIAL SPKR
MOUNTING BRACKET FOR TERMINAL
POWER BEYOND DIR. CONNECTION
PROFI PLUS PREMIUM PKG-TRIMBLE
PROFI PLUS SETTING2 PKG-LTE
PROPOSITION 65 DECAL
R900/50R42 FIXED MI MACHXBIB
RADAR WHEEL
REAR BALLAST WEIGHTS 2X600KG
SUPER COMFORT SEAT EVO-DYNAMIC
TERMINAL 12" ROOF
VALVE 1/4 DA REAR DUDK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering