Sunflower MFG. COMPANY SF6433-43

Sunflower MFG. COMPANY SF6433-43

Price
69,900 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF6433-43
Categorytillage equipment
Serial NumberS64330DZ600050
Unit NumberA51016
Catalog NumberCU2409868
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationWashington Court House, OH
Pricing
Price Excluding Tax69,900 USD
Tax USD
Price Including Tax USD
Details
Additional informationDECAL
SPRING SHANK ASSEMBLY
20" 4 GA, 7.5 ELC
HYD DISC GANG OPTION
LIFT ASSY, (2) HD WALKING
TIRE, 12.5L, 12P W/15 X 10 WH
TIRE, 380/55R X 16.5 WH ASSY 8BT
DISC GANG REEL
SPIKE & REEL
Features
Additional informationDECAL
SPRING SHANK ASSEMBLY
20" 4 GA, 7.5 ELC
HYD DISC GANG OPTION
LIFT ASSY, (2) HD WALKING
TIRE, 12.5L, 12P W/15 X 10 WH
TIRE, 380/55R X 16.5 WH ASSY 8BT
DISC GANG REEL
SPIKE & REEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone