New Holland 870-11

New Holland 870-11

Price
38,332 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 870-11
Categorytillage equipment
Serial NumberYCD062240
Unit NumberB17227
Catalog NumberCU4534529
Manufacturing Year2012
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 38,332
Tax-
Price Including Tax-
Features
Additional InformationCase Ih 870-11
2012 Model Year
11 Shank Disc Ripper
24" Shank Spacing
7" Sweep Size
Single Point Depth Control
23" Front Blades
16" - 18" Rear Blades
Rock Flex
Summers 3 Bar Coil Tine Harrow
Hydraulic Disc Leveler
Auto Reset Shanks
Drawbar Hitch
16.5l-16 Tires
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone