Landoll CORPORATION 7431-23

Landoll CORPORATION 7431-23

Price
39,523 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLandoll CORPORATION 7431-23
Categorytillage equipment
Serial Number74G1000471
Unit NumberB15995
Catalog NumberCU4446110
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 39,523
Tax-
Price Including Tax-
Features
Additional InformationLandoll 7431-23
23' 3 Section Vertical Tillage
2013 Model Year
Drawbar Hitch
38 Front Discs
40 Rear Discs
21.25" Front Disc
21.75" Rear Disc
7" Disc Spacing
Single Point Depth Control
Rock Flex
Hydraulic Disc Leveler
14" Roundbar Rolling Basket
Lights
Carlisle 12.5l-15 Tires @ .25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone