Challenger 6333-28

Challenger 6333-28

Price
29,523 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6333-28
Categorytillage equipment
Serial Number6333D08080
Unit NumberB16761
Catalog NumberCU4496113
Manufacturing Year2008
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 29,523
Tax-
Price Including Tax-
Features
Additional InformationSunflower 6333-28
2008 Model
27'9" Working Width
37 Shank
9" Shank Spacing
10" Sweep Size
46 Discs
20" 4 Gauge Disc
7 1/2" Disc Spacing
Single Point Depth Control
Rock Flex
6 Row 12" Spike Tooth
Drawbar Hitch
11l-15 Gdy @ 1/4" Tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone