Currently 18064 machines for sale
Quick Search

Used Hay and Forage Machines for Sale

Rely on Cat Used to help you manage all aspects of your hay and forage tasks. We know that you have farming goals, so we have the equipment you need to achieve them. Day after day, our equipment will deliver the same performance — even in the most challenging environments — so you can make the most of your time. From mowers to used forage harvesters for sale, we offer well-maintained used equipment that works hard while lowering your costs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Hay and Forage machines
x
30 Search results for "Current filter"
Displaying: 25 - 30 Sort by: 
Case IH LB436HD, 167,7502023
Albany, OR
15,060 hauto lube

See Details
CAT PR184 POWER BOX RAKE, 3,5392018
Milford, MA
1 h

See Details
Claas 5300RF, 80,0002019
Salem, OR
3,288 h

See Details
Claas 5300RF, 80,0002018
Albany, OR
2,339 h

See Details
Weldco Beales 330D, 6,9332008
Regina, SK
2,500 h

See Details
CAT LR18B, 6,933
Warehouse, ON

See Details
CAT HMF110.FLAIL.MOWER, 10,143
Cambridge, ON

See Details
Challenger LB34B, 89,0002011
Culiacan
830 h

See Details
200 M2008
Casas Grandes
2,865 h Conditionsepa label

See Details
Show more results

Hay and Forage machines