Quick Search

CAT PR184 POWER BOX RAKE

CAT PR184 POWER BOX RAKE

Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandCAT PR184 POWER BOX RAKE
Milton CAT
Categoryrake
Serial NumberPRW01863
Unit NumberEQ284448
Catalog Number10118471
Year2018
Hours1 h
CountryUnited States
LocationMILFORD, United States
Pricing
Price Excluding Tax3,539 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANGLED WIDTH- 84"
CATERPILLAR 84" PR184 POWER BOX RAKE
INCLUDES: Hydraulic lines with 1/2" quick disconnects, SSL mounting bracket, & 14-pin electrical harness
SOLD AS IS
WORKING WIDTH- 93"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering