Currently 18064 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
Brand
Challenger
x
19 Search results for "Current filter"
Displaying: 1 - 19 Sort by: 
Challenger MT875E, 350,0002020
Fresno, CA
1,371 hremotesregulatory status - epa / arb / eu / r120 / mlit / china exportair conditionerlightingradio - bluetooth

See Details
Challenger MT875E, 271,5252018
Albany, OR
3,314 hgps

See Details
Challenger MT755B, 43,7502007
Salida, CA
15,557 hquick hitch

See Details
Challenger MT875E, 340,0002019
Merced, CA
2,398 h

See Details
Challenger MT845E, 345,0002019
Woodland, CA
2,653 hquick hitchgps

See Details
Challenger MT835B, 93,7502006
Williams, CA
9,279 hquick hitchdrawbar

See Details
Challenger MT675E, 168,7502014
Albany, OR
2,477 h

See Details
Challenger MT765E, 182,5002015
Williams, CA
3,556 h

See Details
Challenger MT525B, 69,3302008
New Hampton, IA
438 h

See Details
Challenger MT655B, 59,0002006
Merrill, OR
3,798 hdrawbarmechanical front wheel drive (mfwd)

See Details
Challenger MT765E, 210,0002016
Williams, CA
2,231 hquick hitch

See Details
Challenger MT545D 4WD, 88,0002014
Mexicali
3,400 h

See Details
Challenger WT560-4WD, 33,3002006
Delicias
Conditions

See Details
Challenger LB34B, 89,0002011
Culiacan
830 h

See Details
Challenger MT835C, 300,0002011
Navojoa
4,700 ham fm radiolightingair conditionerbelts, 25 inch

See Details
Challenger MT525D 4WD, 60,0002013
Mexicali
5,200 h

See Details
Challenger MT765E, 360,0002016
Cd. Obregon
2,400 h

See Details
Challenger MT755B, 90,0002006
Navojoa
9,300 ham fm radiolightingair conditioner

See Details
Challenger MT765D, 210,0002013
Mazatlan
6,400 hlightingair conditionerbelts, 25 inch

See Details

Challenger agriculture