Currently 17659 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
163 Search results for "Current filter"
Displaying: 145 - 163 Sort by: 
CAT MH3024-12021
Peronne, 80
2,742 h

See Details
CAT MH3022201710,394 h

See Details
CAT MH302420209,013 h

See Details
CAT M322 D, 150,305201016,951 h Specifications Conditionsam fm radiolightingproduct linkair conditionersolid tires

See Details
CAT M318D, 86,000201510,469 h Specifications Conditions

See Details
CAT M313 D, 65,1272010
Göteborg
8,000 h

See Details
CAT M313D, 78,3252013
Surrey, BC
6,479 h

See Details
CAT M313D, 96,0032014
Linköping
6,635 h

See Details
CAT MH3024-062019
Budaörs
12,150 hair conditionerair suspension seatauxiliary hydraulics pressure - medium pressureboom - 1 piececab riser - hydraulic

See Details
CAT M314F, 165,1482020
Tromsø
2,150 h

See Details
CAT M315 D, 67,0572012
Göteborg
8,912 h

See Details
CAT MH3024, 197,5992019
Sevilla
7,635 h

See Details
CAT MH3022-06, 106,9902019
Stafford
7,537 h Conditionsair conditionerair suspension seatboomemissions level - eu - ivemissions level - japan - step 4 final

See Details
Atlas 150W, 94,7172019
Frankenthal
3,046 h

See Details
Liebherr A914, 31,5722004
La Coruña

See Details
Komatsu PW148-8, 48,9922013
Lohfelden
8,804 h

See Details
CAT M318F2014
Ahens
9,820 hair conditionerauxiliary hydraulics pressure - medium pressureradio - am fm cd radioboom drift reductioncontrol valve - boom lowering

See Details
CAT MH 302420178,413 h

See Details
CAT M322CIM, 32,6612006
Arganda
13,604 h

See Details
Komatsu PW180, 25,5842005
Las Palmas

See Details
CAT M318F, 103,4272019
Lohfelden
4,282 h

See Details
CAT M325DMH, 170,3462014
Campo Grande
10,331 h

See Details
Show more results

wheel excavator