Caterpillar CB66B

Caterpillar CB66B

Price
160,356 USD
Year
2016
Working hours
1232 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600151
Unit NumberE132020
Catalog NumberCU2392173
Manufacturing Year2016
Hours1232 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$160,356
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 84"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
PRODUCT LINK: 84"
ROPS:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone