Caterpillar CB24

Caterpillar CB24

Price
25,300 USD
Year
2013
Working hours
1544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24
CategoryTwin drum rollers
Serial Number24002704
Unit NumberE120895
Catalog NumberCU2250564
Manufacturing Year2013
Hours1544 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$25,300
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 47"
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone