Caterpillar GL1200

Caterpillar GL1200

Price
348 USD
Year
2009
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GL1200
CategoryTrenchers
Serial NumberSOKOM92023
Unit NumberSOKOM92023
Catalog NumberCU1931555
Manufacturing Year2009
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax$348
Tax (19%)$66
Price Including Tax$414
Features
Additional InformationCONDITION: 70 %
WIDTH STICK: 135 MM
BORE PIN 1: 40 MM
CUTTING WIDTH: 1200 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Klaus Pilz
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone