Caterpillar 953D

Caterpillar 953D

Price
151,000 USD
Year
2014
Working hours
4697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01597
Unit NumberUP16912
Catalog NumberCU4378842
Manufacturing Year2014
Hours4697 h
CountryUnited States
LocationCranberry Township, PA
Pricing
Price Excluding Tax$151,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
BUCKETBUCKET
Additional Information19IN STD UC @ 4120 HOURS
AIR CONDITIONING
BUSHINGS 70%
CARRIERS 92%
CAT 953D TRACK TYPE TRACTOR
IDLERS 27%, ROLLERS 80%
LINKS 80%, SEGMENTS 82%
STANDARD AIR INLET
TIER IV ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone