Caterpillar 935C

Caterpillar 935C

Price
13,900 USD
Year
1988
Working hours
6702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 935C
Categorytrack loaders
Serial Number8CF00239
Unit NumberCU0000268
Catalog NumberCU2493923
Manufacturing Year1988
Hours6702 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$13,900
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
Additional InformationDRAW BAR 3RD VALVE
GP BUCKET CWT
RIPPER HYD
TIER 0
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairROPS bushings are damaged "Rubber"
  • Fair
  • FairDoor is bent a little
  • Fair
  • Fair
  • Fair
  • FairMissing screen
  • Fair
  • PoorFaded
  • PoorDamaged needs replaced
  • FairPushed in a little
  • PoorMain frame has cracked at the equealizer bar area and has been welded up.
  • Fair
  • Fair
  • YesClean for sale
  • No
  • Had to jump start machine and only had a small area to operate in.
safety items
  • Fair
  • Yes
gauges, operator station, console
  • FairFar L. corner has caulking all over it.
  • Fair
  • Fair
  • PoorOut dated
  • PoorNeeds seat cushions
  • Fair
  • No
  • No
  • No
engine
  • FairWill need a 1000hrs. service
  • Fair
  • Fair
  • Yesexcessive blow by.
  • No
  • No
  • No
cooling system
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Fair
  • PoorNeeds a new battery
  • PoorLights inop.
  • Fair
  • Fair
  • No
  • No
transmission
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • YesThere is a pretty big oil leak at the center of the machine. Either trans or hyd.
  • No
steering
  • Fair
  • Machine seemed to steer fine. Has been parked for a couple of years.
brake
  • Fair
  • Fair
  • Fair
  • Fair
  • 2nd
hydraulics
  • PoorBooth are leaking bad.
  • Fair
  • Fair
  • Fair
  • FairCoould have leaks under the platform
  • Fair
  • FairLinkage has play in it on the levers.
  • Yes
  • Has ripper and MP lines.
bucket
  • Fair
  • FairFloor has been plated
  • FairTilt linkage is loose
  • Fair
  • Fair
  • FairBottom bucket pins have rebar in them.
  • PoorOne missing shank and needs teeth.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEBerco U/C estimated @70%. L idler is shelled out.
comments, misc. repairs, general remarks
  • Replace L idler
  • Customer wants an offer and also a consignment number.
  • Guiding guards are worn out on the front and rear.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone