Caterpillar TL943C

Caterpillar TL943C

Price
74,652 USD
Year
2015
Working hours
4443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943C
Categorytelehandler
Serial NumberTHH01437
Unit Number0THH01437
Catalog NumberCU2298162
Manufacturing Year2015
Hours4443 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$74,652
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSIONTRANSMISSION
Additional InformationENDS: 21MAY2020 - 4131 HOURS

(INSTALL)72" STD TILT CARRIAGE
(INSTL)FORK,LUMBER 2.36X6X60
13X24-12PLY G-2 TRACTION FOAM
ASME USA
ASME USA SPEC
AUX HYD BOOM
CAB FENDER
ENCLOSED CAB,W/HEAT,A/C
ENGINE, CAT T4I
ENGLISH DECALS
FRAME,(OUTRIGGERS)
PINTLE HITCH W/COUNTERWEIGHT
QUICK-ATTACH,CARRIAGE(MANUAL)
STANDARD COLORS
WORKLIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone