Currently 17658 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
226 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TL1255, 199,8002018
Mcdonough, GA
2,497 h Cat Certified Used Conditions Customer Value Agreementdouble auxiliary hydraulic supplyeu declaration of conformitytier 2 complianttier 1 compliantemissions level - eu - iv

See Details
Genie S-65 / 4WD, 17,0001998
Millville, PA
5,549 h Conditionstier 2 complianttier 1 compliantcab, high profilece platedrive - 4 wheel

See Details
CAT TL943, 57,9002013
Shakopee, MN
7,408 h Conditions

See Details
Skyjack SJ643TH, 42,0002016
Chester, SC
4,537 h Conditionscarriage tilt - fixed tiltcoupler type - mechanicalforkslightingrops - open

See Details
Genie GTH5519, 74,9002023
Topeka, KS
45 h

See Details
CAT TL1255D, 142,5602016
Topeka Area, KS
2,413 h Specificationscab - enclosed

See Details
CAT TL1255D, 119,9362017
Apache Junction, AZ
5,123 h

See Details
Genie GTH5519, 51,7002016
Topeka Area, KS
918 horopsbeacon

See Details
CAT TL943C, 75,0002015
Cheyenne, WY
3,009 hcab - enclosed

See Details
CAT TL1255D, 129,5002018
Fresno, CA
4,792 hcab - enclosed

See Details
CAT TL943D, 82,1562017
Phoenix, AZ
4,579 hforks - palletcarriage width - standard

See Details
Genie GTH1544, 130,3002015
Wichita, KS
1,221 hfire extinguisher

See Details
CAT TL1255D, 123,1882018
Mesa, AZ
5,249 h

See Details
CAT TL1255D, 83,6352015
Casa Grande, AZ
5,685 h

See Details
Genie GTH1544, 125,9002014
Topeka Area, KS
1,114 hforks

See Details
CAT TH255C, 55,0002014
Anchorage, AK
4,200 h

See Details
CAT TL1255D, 117,7722017
Tucson, AZ
5,262 h

See Details
Genie GTH5519, 56,7002019
Great Bend, KS
1,158 horops

See Details
CAT TL642, 53,0002008
Portland, OR
1,535 h

See Details
CAT TH360B, 43,9002005
Shelby Twp., MI
2,278 h Conditionscoupler - quicklightingauxiliary hydraulics pressure - high pressurecoupler type - hydrauliccombined hydraulics - two way

See Details
Show more results

telehandler