Caterpillar TH514

Caterpillar TH514

Price
132,000 USD
Year
2012
Working hours
1655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514
Categorytelehandler
Serial NumberTBW00614
Unit NumberTBW614
Catalog NumberCU1728635
Manufacturing Year2012
Hours1655 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$132,000
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE 00
CONSTRUCTION NACD
74.5 KW, 4 SP
ENGINE SERIAL NO: 44611354
4WD & CIRCLE/CRAB/2 WHEEL FRONT
TRANSMISSION SERIAL NO: LKT42186
14.00-24 TG02 MITAS
HEAVY DUTY DUAL BATTERIES, DISCO
ENGLISH NACD
HYDRAULIC COUPLER
NACD CONST PATTERN
ONE AUXILIARY, MANUAL CONTROL
ENCLOSED, PREMIUM, AC
ENGINE BLOCK HEATER(JW BSC 120V)
FENDER OPTION (SET OF 4)
ROADING LIGHTS
DEAT
STANDARD COLORS
CARRIAGE, FORK
STABLIZERS
FORK TINES, 2.36" X 6" X 60"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone