Currently 18065 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
256 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Genie GTH844D, 70,4602015
Manhattan, KS
2,626 h

See Details
CAT TL943D, 75,0002018
Clarksville Rental, TN
2,556 h Conditionslightingrops - openfire extinguisherforks - pallet

See Details
CAT TH255C, 62,0002017
Columbus Rental, MS
2,078 h

See Details
CAT TL642D, 84,5192016
Mesa, AZ
2,615 hforks - palletcarriage width - standard

See Details
CAT TL1055D, 87,5002018
Foster Rental, TN
2,893 h

See Details
CAT TL642C, 70,0002015
Fresno, CA
1,963 h Conditionsrental/rpo returnlightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT TL1255D, 123,7652017
Mesa, AZ
4,598 hforks - palletcarriage width - standard

See Details
CAT TL642D, 104,3322019
Mesa, AZ
2,275 h

See Details
CAT TL1055C CA, 71,3332015
Imperial, CA
6,518 h

See Details
CAT TL1255D, 120,0332017
Tucson, AZ
4,881 h

See Details
CAT TL1055D CB, 135,0002016
Charlotte, NC
2,487 h

See Details
Genie GTH5519, 73,8002022
Topeka Area, KS
541 horops

See Details
CAT TL1055D, 90,5162015
Mesa, AZ
7,015 h

See Details
CAT TL1055-05, 224,0002022
Salt Lake City, UT
380 h

See Details
CAT TH514D, 142,0002019
Pueblo, CO
963 h

See Details
CAT TH514D, 104,0002017
Tompkinsville, KY
2,911 h Conditionscoupler type - mechanicalforks - palletcarriage width - standardropscoupler - quick

See Details
JLG TH2733, 334,9002024
Salt Lake City, UT
68 h

See Details
Genie GTH5519, 70,6002021
Great Bend, KS
392 horopsforks

See Details
JLG 10054.SKYTRACK, 145,0002017
Enroute, MI
1,200 h Conditionslightingauxiliary hydraulicsstabilizerultra low sulfur diesel fuelerops

See Details
CAT TH560B, 49,9002005
Shelby Twp., MI
3,466 h Conditionscoupler - quickepa labellightingauxiliary hydraulics pressure - high pressurecoupler type - hydraulic

See Details
CAT TL1055D, 188,7002019
Topeka Area, KS
1,710 hcab - enclosed

See Details
RTH6.252021
Miami, FL
839 h

See Details
CAT TL1055D, 143,1702016
Turbotville, PA
3,024 h Conditionslightingauxiliary hydraulicsstabilizerultra low sulfur diesel fuelerops

See Details
JLG G9-43A, 84,7002016
Wichita, KS
1,922 horops

See Details
Show more results

telehandler