Currently 18214 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
264 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
Genie GTH-1056, 99,3002019
Santa Catarina
3,556 h

See Details
CAT TH414C, 78,5742014
Pamplona
3,068 h

See Details
CAT TH357D, 74,2682018
Madrid
2,125 h

See Details
CAT TH414C, 70,0002018
Region Metropolitana De Santiago
2,105 h Conditionscarriage tilt - side tiltcoupler type - mechanicalforks - palletstabilizerproduct link

See Details
CAT TH414, 45,0002013
Vilcun
7,238 h

See Details
CAT TL1055D, 149,8922016
Edmonton, AB
2,700 h

See Details
CAT TH514C, 112,0002014
Yangon
600 h

See Details
Manitou BF S.A. MT-X7332022
Antananarivo
1 h

See Details
CAT TL642D20161,367 h Customer Value Agreement

See Details
CAT TL642D20163,189 h Customer Value Agreement

See Details
CAT TL943D, 78,6002019
San Sebastián Tutla
5,827 h

See Details
CAT TH417C, 50,65920159,215 h Specifications Conditions

See Details
CAT TH417C, 50,6592015
Riyadh
8,062 h Specifications Conditions

See Details
CAT TH3510D2017
Budaors
5,600 heu declaration of conformitycoupler - quickproduct linklightingrops - enclosed

See Details
Manitou BF S.A. MXT17402022
Antananarivo
1 h

See Details
CAT TL943, 89,0002008
Cd. Obregon
7,700 h Specificationslightingcoupler, quickoropsbeaconforks, pallet

See Details
CAT TH460B, 75,0002004
Tijuana
9,580 h Specificationslightingcoupler, quickoropsbeaconforks, pallet

See Details
CAT TL642D, 130,0002017
Cd. Obregon
3,300 h Specificationsproduct linkauxiliary hydraulicscoupler, quickforks, pallet

See Details
CAT TL943D, 107,8002020
San Sebastián Tutla
6,536 h

See Details
CAT TH408D2018
Zagreb
7,974 h

See Details
CAT TL642D, 136,5002018
San Juan
15 h Specifications

See Details
CAT TL1055C, 110,8802014
San Juan
1,032 h Specifications

See Details
CAT TL1055D, 152,2502016
San Juan
2,356 h Specifications

See Details
CAT TL642C, 82,1102014
San Juan
1,849 h Specifications

See Details
Show more results

telehandler