Gehl 5640

Gehl 5640

Price
14,000 USD
Year
2006
Working hours
3969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGehl 5640
CategorySkid Steer Loaders
Serial NumberC00507768
Unit Number507768
Catalog NumberCU2596008
Manufacturing Year2006
Hours3969 h
CountryUnited States
LocationJefferson City, MO
Pricing
Price Excluding Tax$14,000
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationGEHL SKID STEER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Poor
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Poor
  • Good
  • PoorAuxiliary hydraulics are nonfunctional
  • Poor
  • Good
  • Fair
  • Poor
  • Good
  • NoMissing
  • No
  • No
  • No
  • Yes
engine
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Oil cooled
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Oil cooled engine
electrical, starting and charging system
  • Good
  • Good
  • PoorRight front and left rear lights are nonfunctional. Right rear lens is broken
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
tandems/gears/bearings/chains
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • FairWorn pins and bushings for tilt function
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • 73” smooth bucket
comments, misc. repairs, general remarks
  • Machine is in overall fair condition. Drive and loader functions work well.
  • Auxiliary hydraulics are nonfunctional.
  • Seat, floor mat and tires need replaced.
  • Bucket is in fair condition.
tires
  • 10%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front10
Left Rear10
Right Front10
Right Rear10
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone