Caterpillar 299D2

Caterpillar 299D2

Price
62,500 USD
Year
2015
Working hours
1627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200337
Unit NumberEQN076973
Catalog NumberCU4276811
Manufacturing Year2015
Hours1627 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Additional Information299D2 CTL
299D2 CTL DCA1
BATTERY, XHD, DISC
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARR
DISPLAY, ADV W/CAM
DOOR, CAB, POLY
FAN, HYD, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENG. 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PKG, PERFORM, H3
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
RUBR BLT, 2S, TF
SEAT, AIR SUSP,VIN
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • FairRight corner of cab eyebrow is bent
  • Good
  • FairRear door screen has a hole in it
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • FairCab entry step is bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairCondenser is dented and core looked like it had been nicked. Unsure of operation due to ambient air temperature being to cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPoly cab door is scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • GoodMachine tracked and steered properly
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerFair
Roller FrameGood
SprocketFairSprockets are showing wear
Track / Belt ConditionFairBoth tracks have tread cuts in them
Percentage Worn20%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone