Caterpillar 289C2

Caterpillar 289C2

Price
57,500 USD
Year
2013
Working hours
1243 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD01161
Unit NumberM448450
Catalog NumberCU2544584
Manufacturing Year2013
Hours1243 h
CountryUnited States
LocationLas Cruces, CO
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPACKAGE, PERFORMANCE, (TL3)
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSIO
DOOR, CAB, POLYCARBONATE
RADIO READY
ENGINE,TIER4 INTERIM COMPLIA
IDLERS, STANDARD
HYDRAULICS, HIGH FLOW XPS
SEAT BELT, 2"
QUICK COUPLER, HYDRAULIC
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERN
BUCKET-
AS IS/ AS RECEIVED
0P0800
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone