Caterpillar 289C

Caterpillar 289C

Price
38,000 USD
Year
2011
Working hours
2371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C
CategorySkid Steer Loaders
Serial NumberJMP02134
Unit NumberJMP02134
Catalog NumberCU4361382
Manufacturing Year2011
Hours2371 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationENGINE, TIER 3 COMPLIANT
HYDRAULICS, HIGH FLOW XPS
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSION
QUICK COUPLER, HYDRAULIC
DOMESTIC TRUCK
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM CD PLAYER
CONVERSION ARRANGEMENT
BELT, SEAT, 2"
PACKAGE, PERFORMANCE, (TL3)
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAbove average scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • FairCab step slightly bent
  • No
  • No
  • Needs new decals
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass scratched up
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Apr 2011
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairFront left light needs new bulb
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairNeed replacing
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn85
Notes - UNDERCARRIAGENeeds new pins and bushings on both undercarriages
Track / Belt ConditionGood
SprocketGood
Roller FrameGood
RollerGood
IdlersGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone