Caterpillar 279DHF

Caterpillar 279DHF

Price
43,069 USD
Year
2014
Working hours
2215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DHF
CategorySkid Steer Loaders
Serial NumberGTL00606
Unit Number13119
Catalog NumberCU2251932
Manufacturing Year2014
Hours2215 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$43,069
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
3455447 PERF. PACKAGE (H3)
3454937 RIDE CONTROL, NONE
3570248 2 SPD, TF IDLERS
3454919 ENCLOSED W/AC (C3)
3456359 SEAT,AIR SUSP,CLOTH
3456260 DOOR, CAB, POLYCARB
3781034 DISPLAY,ADV LCD
TRACK,RUBBER,450MM(17.7IN)BLCK
3454744 QUICK COUPLER ELEC.
3456175 RADIO READY
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
3455911 CONVERSION ARRANGE
LANE 1 ORDER
3455148 COUNTERWEIGHT
3616372 BATT,XTRA 1000 CCA
2584095 SEAT BELT, 2"
3455279 279D CTL TIER 4
279D CA HF DCA2 (PDC)
345-3556 HEATER,ENGINE 120V
INSTRUCTIONS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone