Caterpillar 279D

Caterpillar 279D

Price
46,500 USD
Year
2015
Working hours
2173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02123
Unit Number460271
Catalog NumberCU4349726
Manufacturing Year2015
Hours2173 h
CountryUnited States
LocationSteamboat Springs, CO
Pricing
Price Excluding Tax$46,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationROPS, ENCLOSED WITH A/C (C3)
RIDE CONTROL, NONE
CAT CERTIFIED USED
QUICK COUPLER, ELECTRIC
PACKAGE, PERFORMANCE (H2)
INCLUDES: STANDARD FLOW
DOOR, CAB, POLYCARBONATE
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
TRACK,RUBBER,450MM(17.7IN)BLCK
DUAL SELF LEVEL
RUBBER BELT, 2 SPD, TF IDLERS
0P0800/2173
78" BUCKET
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT,AIR SUSPENSION,CLOTH,HEAT
HYDRAULICS, PROPORTIONAL
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red - ELC
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 78” BOCE
  • A4175BK21030
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesRubber belt, TF Idlers
Track / Belt Width450MM (17.7IN)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone