Caterpillar 279D

Caterpillar 279D

Price
58,334 USD
Year
2017
Working hours
473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL03900
Catalog NumberCU4360684
Manufacturing Year2017
Hours473 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$58,334
Tax-
Price Including Tax-
Features
Additional Information**CAT CERTIFIED USED**
*FINNING PREMIUM USED
2-SPEED
78" GENERAL PURPOSE BUCKET WITH BOLT-ON EDGE
BALANCE OF 36MO/3000HR PT+HYD WARRANTY EXPIRES MAR 4, 2020, CONDITIONS MAY APPLY
CAB WITH AIR CONDITIONING
RUBBER TRACKS
EPA DECAL
84" GENERAL PURPOSE BUCKET WITH BOLT-ON EDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone