Caterpillar 279D C3-H2

Caterpillar 279D C3-H2

Price
66,000 USD
Year
2016
Working hours
356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C3-H2
CategorySkid Steer Loaders
Serial NumberGTL03616
Unit NumberLKC02090U
Catalog NumberCU2562963
Manufacturing Year2016
Hours356 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRICED 10/02/17 CR
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone