Caterpillar 262D

Caterpillar 262D

Price
42,500 USD
Year
2017
Working hours
255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB07068
Unit NumberEQN085198
Catalog NumberCU4336575
Manufacturing Year2017
Hours255 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Additional Information262D SSL DCA3
262D SSL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • YesMachine needs washed and cleaned
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Cab smells like cigarette smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • FairDusty
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • rED
  • NormL
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • FairMachine mistracks to the left. Machine has a code in it for wheels speed sensor issue
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodHydraulic coupler
  • Machine will have a bucket on when it is sold
tires
  • 50%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSteer King50YesYesNo
Left RearSteer King50NoYesNo
Right FrontSteer King50NoYesNo
Right RearSteer King50NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone