Caterpillar 259D

Caterpillar 259D

Price
51,000 USD
Year
2017
Working hours
1467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL11528
Unit NumberEQ051078
Catalog NumberCU2487348
Manufacturing Year2017
Hours1467 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding Tax$51,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information259D CTL DCA5
259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CAROLINA CDC - - AVAILABILITY
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts and charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Auto level and float
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • No bucket with machine at this time
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerFair
Roller FrameGood
SprocketFair
Track / Belt ConditionFair
NotesBoth tracks with heavy cuts and wear
comments, misc. repairs, general remarks
  • Inspection done @ 1198 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone