Caterpillar 247B

Caterpillar 247B

Price
28,500 USD
Year
2005
Working hours
1154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 247B
CategorySkid Steer Loaders
Serial NumberMTL01754
Unit Number455225
Catalog NumberCU4279539
Manufacturing Year2005
Hours1154 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Features
Additional Information2005 CATERPILLAR 247B SKIDSTEER
72" BOT BUCKET
AS IS /AS RECEIVED
BELT, SEAT, 2" SUSPENSION
CAB/HEAT/AC
CONTROL,1-SPD,HORN,WT, DELUXE
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PROPORTIONAL
NEW UNDERCARRIAGE
QUICK COUPLER, HYDRAULIC
SELF-LEVELING
1154 GD 1/11/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • undercarriage
general appearance
  • No
  • No
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt ConditionFair
SprocketPoor
Roller FrameFair
RollerPoor
IdlersFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone