Caterpillar 246D

Caterpillar 246D

Price
35,000 USD
Year
2016
Working hours
386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02659
Unit NumberBYF02659
Catalog NumberCU2594376
Manufacturing Year2016
Hours386 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationSHIPPING/STORAGE PROTECTION
*CONVERSION ARRANGEMENT
LANE 1 ORDER
*FAN, COOLING, DEMAND
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
CAROLINA CDC - - AVAILABILITY
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*DOOR, CAB, GLASS
*HEATER, ENGINE COOLANT, 120V
*BATTERY,XTRA HVY DUTY 1000 CCA
*SEAT BELT, 2"
*COUNTERWEIGHT,MACHINE,EXTERNAL
TIRES, 12/16.5 CAT 10PR
*CONTROL, ISO, PROP, WT
INSTRUCTIONS, ANSI, USA
*246D SSL TIER 4 FINAL HRC
INSTRUCTIONS, ENGLISH
*TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAbove average cosmetic rust for hours on machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • FairHorn sticks, pulling on button after pressing is necessary for turning horn off.
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date as of Nov 18
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesLeak near right side valve cover
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 95
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front95NoNoNo
Left Rear95NoNoNo
Right Front95NoNoNo
Right Rear95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Rodney Byers
Telephone:+1 636 6801579
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone