Caterpillar 242D

Caterpillar 242D

Price
28,500 USD
Year
2015
Working hours
1135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01291
Unit Number1100041
Catalog NumberCU4347124
Manufacturing Year2015
Hours1135 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
BUCKET
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodOpen cab
  • Good
  • GoodScreen dented
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • YesTaken 6-27-2018 @ 1135 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodFuel level
  • Good
  • Good
  • Good
  • Good1135 hrs
  • GoodInstalled June 2018
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 100%
engine
  • GoodServiced 6-27-2018 @ 1135 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 6-27-2018 @ 1135 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodFloat
  • GoodServiced 6-27-2018 @ 1135 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodWear present
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • GoodManual coupler
  • 66 inch
  • 65SSGP110738
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 12-16.5NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone ind. fork lift extra traction & minning1155NoYesYes
Left ReardeestoDeestone ind. fork lift extra traction & mne525NoYesYes
Right FrontDeestone ind. fork lift extra traction & minning1575NoYesYes
Right RearDeestone ind. fork lift extra traction & minning525NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone