Caterpillar 239D

Caterpillar 239D

Price
38,000 USD
Year
2016
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900973
Unit Number6CR5927
Catalog NumberCU2440217
Manufacturing Year2016
Hours800 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TRACK,RUBBER,320MM(12.6IN)BLCK
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
239D 2016
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FLOW
HEATER, ENGINE BLOCK, 120V
HYDRAULIC CONTROLS - STANDARD
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PL542 INSTALLED
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 18 GPM (67 LPM)
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone