Caterpillar 236D

Caterpillar 236D

Price
50,000 USD
Year
2014
Working hours
168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00500
Unit NumberBGZ500
Catalog NumberCU2238331
Manufacturing Year2014
Hours168 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE (H4)
HYDRAULICS, PROPORTIONAL, WT
TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD
SEAT BELT, 2"
FAN, COOLING, STANDARD
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PACK, DOMESTIC TRUCK
OIL, HYDRAULIC, COLD OPERATION
DOOR, CAB, POLYCARBONATE
KIT, CAMERA REAR VIEW
KIT, BATTERY DISCONNECT
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone