Caterpillar 236B3

Caterpillar 236B3

Price
25,500 USD
Year
2013
Working hours
1005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236B3
CategorySkid Steer Loaders
Serial NumberA9H03532
Unit NumberUC31052
Catalog NumberCU2537432
Manufacturing Year2013
Hours1005 h
CountryUnited States
LocationBroadview Hts, OH
Pricing
Price Excluding Tax$25,500
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
CONTROL, 1SPD,PROP AUX, DLX WT
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, PL421
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TIRES, 12X16.5 10PR CAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches
  • Good
  • Good
  • Fair
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Fair
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • pink
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodFront and Rear Work
  • Good
  • Good
  • No
  • No
hydraulics
  • FairRusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • 72" GP
tires
  • 5
  • 12 x 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front5
Left Rear5
Right Front5
Right Rear5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone