Caterpillar 232

Caterpillar 232

Price
17,000 USD
Year
2002
Working hours
5410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232
CategorySkid Steer Loaders
Serial NumberCAB00257
Unit Number458296
Catalog NumberCU4341362
Manufacturing Year2002
Hours5410 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$17,000
Tax-
Price Including Tax-
Features
Additional InformationTIRES,
BUCKET-GP,66" W/EDGE
AS IS / AS RECEIVED
BELT, SEAT,2" SUSPENSION
CONTROL, ONE-SPEED, HORN
HEATER, ENGINE BLOCK, 120V
2002 CATERPILLAR 232 SKID STEER
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ENGLISH
QUICK COUPLER, HYDRAULIC
SELF-LEVELING
0P0800 / 5410 / 05/21/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone