Caterpillar 226D

Caterpillar 226D

Price
29,907 USD
Year
2016
Working hours
488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD00902
Unit Number19549
Catalog NumberCU2332495
Manufacturing Year2016
Hours488 h
CountryUnited States
LocationJackson, TN
Pricing
Price Excluding Tax$29,907
Tax-
Price Including Tax-
Features
Additional Information226D CY/STD FLOW (DLO)
BATTERY, 850 CCA, HEAVY DUTY
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 10/16.5 CAT 8PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone