Quick Search

Caterpillar 623K

Caterpillar 623K

Price
US$ 436,000
Year
2014
Working hours
7,386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 623K
CategoryScrapers
Serial NumberWTB00112
Unit Number491410
Catalog Number4807875
Year2014
Hours7,386 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax436,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
NON-POWERED ACCESS GP
TIRES, 33.25R29 BS VLT ** E2A
STANDARD CERTIFICATION AR
COOLING, HIGH AMBIENT TIER 4
STD HVAC INLET
STANDARD START ATTACHMENT
SEQUENCE ASSIST AR
PRODUCT LINK, SATELLITE PL32
WIRING GROUP
STEERING LOCK - EXTERNAL
AM/FM RADIO / CD PLAYER
GRAVITY FILL GP
QUICK-EVAC SYSTEM
DIFFERENTIAL LOCK
FENDER, SCRAPER
BUMPER GP, FRONT
AIR CONDITIONER,HEATER,DEFROSTER
TRANSMISSION,POWERSHIFT F8-R1
STD WORK LIGHTS HALOGEN
TRAVEL ALARM, ROPS-FOPS,
2014 CATERPILLAR 623K SCRAPER
ENGINE,C13, 407HP, TIER 4
LED LIGHTING, CAB
FRONT TOW PIN , FENDERS
SEAT,CLOTH SUSPENSION W/BELT
VOLUME 18.8YD3, STRUCK
24 VOLT/ 150AMP SYSTEM
MESSENGER DISPLAY/ GAUGES
7312 GD 10/28/22
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering