Caterpillar 160M2

Caterpillar 160M2

Price
166,700 USD
Year
2011
Working hours
7023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00106
Unit Number14G03609
Catalog NumberCU2090588
Manufacturing Year2011
Hours7023 h
CountryUnited States
LocationWilliston, MT
Pricing
Price Excluding Tax$166,700
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
COOLANT, -51C (-60F)
PRODUCT LINK, PL321
FENDERS, REAR
HEATER, ENGINE COOLANT, 120V
TIRES, 17.5R25 MX XSNO+ 1* MP
MOUNTING, FRONT LIFT
LINES, RIPPER, ADDITIONAL
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
ACCUMULATORS, BLADE LIFT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
SNOW ARRANGEMENT
*SNOW WING READY PACKAGE
*FILM, ENGINE, VHP PLUS
*TRANSMISSION, AUTOSHIFT
*MOUNTING, FOR WARNING LIGHT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*WEATHER, COLD PLUS
GLOBAL ARRANGEMENT,LOW AMBIENT
COMFORT PACKAGE
INSTALLATION AR- BOX FRAME
SHANKS/TEETH FOR SCARIFIER
CAMERA, REAR VISION
LANGUAGE, ENGLISH
DOMESTIC TRUCK
NO ACCUGRADE
MOLDBOARD, 14' PLUS
ARTICULATION GUARD
CAB PLUS ANTI ICING READY
BASE & 5 (WM,WT,DA1,FL,RIP)
FENDERS, FRONT, NON-AWD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Goodminor lower end rock chips
  • Good
  • Good
  • Good
  • Yes4-2015
  • RR fender missing
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Goodseveral minor rock chips
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with: AC, rear view camera, auto shift, auto diff lock, fenders, air ride seat, heated mirrors.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cold starts well- good power
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • GoodTrans case drain line wet
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • 4-2015 Will N store- shop svc and cleaning scheduled.
drivechain / tandems
  • Good
ripper
  • Good
tires
  • new = 35/32
  • Michelin 17.5R25 snowplus radials.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front1850
Left Rear2055
Right Front2260
Right Rear1850
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone