Caterpillar 140MAWD

Caterpillar 140MAWD

Price
189,903 USD
Year
2010
Working hours
5005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberD9G01062
Unit NumberD9G1062
Catalog NumberCU2321358
Manufacturing Year2010
Hours5005 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$189,903
Tax-
Price Including Tax-
Features
Additional InformationCONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
LOW PROF CAB, AC, SIDE SHIFT, RIPPER, PRODUCT LINK, BASE + 5, LIFT GROUP W/ MQC (NO BLD), BLD FLOAT, JOYSTK STEER, AWD, 14' BLD, ACCUG SYS,17.5-R25 TIRES~50%
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • GoodSLIGHT SCRATCHES AND SURFACE RUST PRESENT
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairINOPERABLE
  • Good
  • Good
  • Good
  • EQUIPPED WITH CAT AM/FM RADIO
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT NORMAL
  • Yes
  • No
  • No
  • No
  • POWERED BY CAT C-9 DIESEL ENGINE
  • GOOD
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCORD MISSING
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • GoodROD END P/B WORN SLIGHT
  • Good
  • No
  • FRONT LIFT GROUP CYLINDER GOOD
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • CAT ACCUGRADE SYSTEM
  • 312-2204 BALDERSON FRONT LIFT GROUP, MECHANICAL COUPLER
drivechain / tandems
  • Good
ripper
  • Good
tires
  • 60%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XTLA2060NoNoNo
Left RearMichelin XTLA2060NoNoNo
Right FrontMichelin XTLA2060NoNoNo
Right RearMichelin XTLA2060NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone