Caterpillar 140M3

Caterpillar 140M3

Price
320,000 USD
Year
2015
Working hours
2337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00414
Unit NumberM436970T
Catalog NumberCU2157469
Manufacturing Year2015
Hours2337 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$320,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 24" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, WITHOUT OVERLAY
RIPPER/SCARIFIER
COLD WEATHER PLUS PACKAGE
STARTING AID, ETHER
COLD START; TRANS OIL & BRKE
BATTERIES, EXTREME DUTY 1400
OIL, HYDRAULIC, COLD, 0W
ACCUMULATORS, BLADE LIFT
PRECLEANER, SY-KLONE
BASE + 2 (FL,RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELEC, EXTREME DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
CONVERTER, COMMUNICATION
FAN, DEFROSTER, REAR WINDOW
SEAT BELT
SHADE, SUN
JOYSTICK CONTROLS, ADVANCED
INSTALLATION, ACCUGRADE READY
ARTICULATION GUARD
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, RIPPER 3X3
MOUNTING, WARNING LIGHT
TRANSMISSION, AUTOSHIFT
SWITCH, WORK LIGHTING
LIGHT, LED WARNING STROBE
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
MIRRORS, OUTSIDE HEATED 24V
DECALS, ENGLISH (U.S.)
ANTIFREEZE WINDSHIELD WASHER
SHANKS/TEETH, RIPPER/SCARIFIER
0P0800/1630 GD 2/1/18
LIGHTS, WORKING, PLUS, HALOGEN
TRIMBLE BASE KIT 74105-233
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone