Caterpillar 140M3

Caterpillar 140M3

Price
400,000 USD
Year
2016
Working hours
2729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9M00269
Unit Number142290PF
Catalog NumberCU4259507
Manufacturing Year2016
Hours2729 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$400,000
Tax-
Price Including Tax-
Features
Additional InformationBASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PACKAGE
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
KIT BASE CAT GRADER M3 SERIES
KIT INSTALL GRADER CROSS SLOPE
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
STARTER, ELECTRIC, HEAVY DUTY
TOOTH, STRAIGHT
LIGHTS, WORKING, PLUS, HALOGEN
SHANKS/TEETH, RIPPER/SCARIFIER
TIRES, 14.0 R24 BS VKT * G2
SNM940 CONNECTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone