Caterpillar 140M2

Caterpillar 140M2

Price
345,000 USD
Year
2013
Working hours
1235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01569
Unit NumberM9D1569
Catalog NumberCU1912397
Manufacturing Year2013
Hours1235 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$345,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 5 (WM,WT,DA1,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
TIRES, 14.0R24 MX XSNO+ 1* MP
ARTICULATION GUARD
ANTIFREEZE WINDSHIELD WASHER
COMFORT PACKAGE
SNOW ARRANGEMENT
CAMERA,REAR VISION
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
LIFT GROUP, MANUAL, FRONT
HEATER, ENGINE COOLANT, 120V
ROLL ON-ROLL OFF
MOUNTING, FRONT LIFT
LANGUAGE, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone