Caterpillar 140M2

Caterpillar 140M2

Price
252,520 USD
Year
2014
Working hours
1671 h
Videos of Caterpillar 140M2
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00473
Unit NumberQUC0267
Catalog NumberCU2575325
Manufacturing Year2014
Hours1671 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$252,520
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
HITCH, TOWING
LINES,STANDARD W/O ACCUMULATOR
INSTALLATION AR- BOX FRAME
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
INSTALLATION, ACCUGRADE READY
ARTICULATION GUARD
LANGUAGE, ENGLISH
MOUNT, SNOW WING, FRAME READY
LIGHTS, WORKING, BASIC
LIGHT, LED WARNING STROBE
CAMERA,REAR VISION
MOUNTING, WARNING LIGHT
MIRRORS, OUTSIDE HEATED
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
WEATHER, COLD PLUS
DOMESTIC TRUCK
BASE & 5 (WM,WT,DA1,FL,RIP)
PRECLEANER (SNOW)
COMFORT PACKAGE
LANE 2 ORDER
SUN SHADE, REAR
RADIO, 12V, AM/FM, WEATHERBAND
TIRES,17.5R25 SOIL TRACTION MP
CONVERTER, COMMUNICATION (CB)
NEW RUBBER 10/19/17
- INSTALLED 11/27/17
TRIMBLE / SITECH READY
140M2 2014
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
drivechain / tandems
  • Good
tires
  • 1400R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone