Caterpillar 140M

Caterpillar 140M

Price
172,500 USD
Year
2011
Working hours
6233 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02874
Unit Number448226
Catalog NumberCU2474331
Manufacturing Year2011
Hours6233 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$172,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC7 ENGINE
GLOBAL ARRANGEMENT
MOLDBOARD, 14 FT, BASIC
BLADE, 14'X 24"X 7/8"
END BITS, STD,WITOUT OVERLAY
WEATHER, COLD PLUS
STARTING AID, ETHER
COLD START
BATTERIES, EXTREME DUTY
COVERS, SCREEN
COVER,HYDRAULIC OIL COOLER
OIL, HYDRAULIC, COLD, OW
FILM, ENGINE, VHP PLUS
NO COMPRESSOR
BASE & 3 (FL, DA1, RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
CAB, PLUS
ALTERNATOR, 150 AMP (AC)
WINDOWS, SIDES W/WIPER
SEAT, AIR SUSPENSION CLOTH
FAN, DEFROSTER, REAR WINDOW
WIPER/WASHER, REAR
COMFORT PACKAGE - 1
PRODUCT LINK, PL321
SUN SHADE, REAR
RADIO, 12V AM/FM WEATHERBAND
LIGHTS, WORKING, PLUS
CONVERTER,COMMUNICATION (CB)
TOOTH, RIPPER
RIPPER-SCARIFIER, REAR
LIGHTS, RIPPER 3X3
SHANKS/TEETH FOR SCARIFIER
SWITCH, WORK LIGHTING
PRECLEANER, SY-KLONE
LIGHTS, WORK,HEEL 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
HEATER, ENGINE COOLANT, 120V
COOLANT, -40C (-40F)
MIRRORS, OUTSIDE HEATED 24V
0P0800
2'BLADE EXTENSION,RIGHT HAND
AS IS/ AS RECEIVED
NEW TIRES INSTALLED ~15SEPT17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodWORKING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Complete AS-IS geat ready
  • Wagner to Install new tires
drivechain / tandems
  • Good
ripper
  • Good
tires
  • all mis matched
  • 14R-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone