Caterpillar 120MAWD

Caterpillar 120MAWD

Price
227,500 USD
Year
2008
Working hours
835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120MAWD
Categorymotor graders
Serial NumberB9W00136
Unit NumberUC0001490
Catalog NumberCU4346278
Manufacturing Year2008
Hours835 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$227,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
ENGINEENGINE
Additional Information120M AWD MOTOR GRADER
AIR CONDITIONER W/HEATER
ALTERNATOR, 80 AMP (AC)
BATTERIES, HEAVY DUTY
BLADE, 14' X 27" X 1"
CUTTING EDGE, 14' BLADE
DRAIN, ECOLOGY, ENGINE GRAVITY
DRAWBAR, 4 SHOE CIRCLE GUIDES
EIN TB6C37
END BITS, STANDARD
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT
HYDRAULICS, BASE & 1 FUNCTION
LADDER, CAB, RIGHT HAND SIDE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MIRRORS, OUTSIDE MOUNTED
MOUNTING, CAB ROOF ACCESSORIES
NO COMPRESSOR
OIL, HYDRAULIC
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RIPPER, REAR
SEAT, AIR SUSPENSION, CLOTH
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TOOTH, RIPPER
TRANSMISSION & DRIVE LINE
WIPER/WASHER, REAR
DOOR, CAB RIGHT HAND SIDE
FILM, ENGIEN, VHP PLUS, AWD
S/N C6E10636
S/N CZM03079
TIRES, 17.5R25 MX XTLA 1*MP
PUSH PLATE COUNTERWEIGHT
WINDOWS, SIDES W/WIPER & REAR
LINES, STANDARD W/O ACCUMULATOR
PUMP, HYDRAULIC, BASIC CAPACITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone