Wacker G25

Wacker G25

Price
15,400 USD
Year
2015
Working hours
2333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker G25
Categorymobile generator sets
Serial Number24274861
Unit NumberEQ0053184
Catalog NumberCU2285539
Manufacturing Year2015
Hours2333 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$15,400
Tax-
Price Including Tax-
Features
Additional Information19.5 KW PRIME, 120V - 277V SINGLE PHASE, 208V - 480V 3 PHASE, ISUZU DIESEL GENERATOR, 58.4 GAL FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone