Caterpillar XQ800

Caterpillar XQ800

Price
165,000 USD
Year
2005
Working hours
6763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial NumberTFT00427
Unit NumberY2398
Catalog NumberCU2065136
Manufacturing Year2005
Hours6763 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information* HOURS ARE SUBJECT TO CHANGE BASED ON USE;
ORIGINAL HOURS;
PORTABLE SOUND ATTENUATED TRAILER;
POWERED BY CAT DIESEL ENGINE 3412;
JOE GIACALONE 732-589-0748
JOHN HOLLAND 732 261-6403
Power Rating
Prime
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
John Holland
Telephone:+1 732 885 3076
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone