Quick Search

Caterpillar XQ425

Caterpillar XQ425

Price
$175,000
Year
2019
Working hours
8,266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN POWER SOLUTIONS
Henderson, NV
+1 702 803 4881
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ425
Categorymobile generator sets
Serial NumberX8H00229
Unit Number19-600
Catalog Number4559308
Year2019
Hours8,266 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power510 hp
Output469 kVA
Frequency60 Hz
Additional informationSTANDBY POWER
INSIDE US EPA LOCATIONS
*GENERAL AR
ENGLISH PANEL LANGUAGE
ENGLISH INSTRUCTION LANGUAGE
GENERAL EPG
PUBLIC OR CIVIL SERVICES
STANDARD RADIATOR
*GENERATOR AR POWER
PRIME POWER
STANDARD BASE
*MODULE AR EXH
*VOLTAGE INDICATOR 480V 60HZ
60HZ 480 VOLT (WYE)
CDVR
AUTHORIZED APPROVAL NUMBER
STANDARD BATTERY CHARGER
EMCP4.4 CONTROL PANEL
*CERTIFICATION AR
STANDARD WARRANTY
STANDARD MUFFLER
*ELECTRIC DRIVE TRAILER
*END USE: EP RETAIL
PSPS PANEL LEVEL CSTIC
NOT APPLICABLE
WET BATTERY (B1W)
EPA/CARB TIER 4F EMISSION CERT
NO LWA DECALS TO BE FITTED
NO SOUND POWER VALUE REQUIRED
STANDARD ALTERNATOR
STANDARD ENCLOSURE
*MODULE AR DEF
105C TEMP RISE OVER 40C AMB
PUMP ELECT UNIT INSTALLED
STANDARD TEST REPORT
VERTICAL 13 CEM-24V 0 DEG
NO DPF EXTENDED SERVICE CVRG
60 HZ 340 KW W/FAN
NO SCR EXTENDED SERVICE CVRG
TRL XQ375 ELECTRIC BRAKE
*XQ425 TIER 4 FINAL 480V
*CAPTIVE: 5194400C13PS118
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering